SF-10230NNNNXABB | FBT 1X2 70/30 250UM NO CONN
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- India
- Latin America
- North America
FBT Coupler, singlemode, 1x2 FBT, 70/30 split ratio, 0.250 mm cable, no connectors
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Product Type | Bare splitter |
General Specifications
| Device Type | Component, tubular |
| Functionality | Splitting |
| Technology Type | Fused biconic tapered |
| Distribution Type | 1 x 2 splitter |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Split Ratio | 70/30 |
| Splitter, quantity | 1 |
Dimensions
| Height | 3.2 mm | 0.126 in |
| Length | 55 mm | 2.165 in |
| Pigtail Length, Input | 2.5 m | 8.202 ft |
| Pigtail Length, Output | 2.5 m | 8.202 ft |
| Pigtail Diameter, Input | 0.25 mm |
| Pigtail Diameter, Output | 0.25 mm |
Optical Specifications
| Fiber Type | G.657.A1 |
| Directivity, minimum | 55 dB |
| Polarization Dependent Loss, maximum | 0.2 dB |
| Wavelength Range | 1260–1360 nm | 1420–1625 nm |
| Insertion Loss, Primary Output, maximum | 2 dB |
| Insertion Loss, Secondary Output, maximum | 6 dB |
| Return Loss, Splitter, minimum | 55 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Product Type | Bare splitter |
General Specifications
| Device Type | Component, tubular |
| Functionality | Splitting |
| Technology Type | Fused biconic tapered |
| Distribution Type | 1 x 2 splitter |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Split Ratio | 70/30 |
| Splitter, quantity | 1 |
Dimensions
| Height | 3.2 mm | 0.126 in |
| Length | 55 mm | 2.165 in |
| Pigtail Length, Input | 2.5 m | 8.202 ft |
| Pigtail Length, Output | 2.5 m | 8.202 ft |
| Pigtail Diameter, Input | 0.25 mm |
| Pigtail Diameter, Output | 0.25 mm |
Optical Specifications
| Fiber Type | G.657.A1 |
| Directivity, minimum | 55 dB |
| Polarization Dependent Loss, maximum | 0.2 dB |
| Wavelength Range | 1260–1360 nm | 1420–1625 nm |
| Insertion Loss, Primary Output, maximum | 2 dB |
| Insertion Loss, Secondary Output, maximum | 6 dB |
| Return Loss, Splitter, minimum | 55 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
