Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FOSC® D-TRAY-72 type, DWDM, 8 channels + upgrade port, demux, 1561.42 nm starting wavelength, 100 GHz channel spacing
Regional Availability | North America |
Product Type | DWDM splice tray |
Product Brand | FOSC® |
Product Series | FOSC-OC |
Application | For use in FOSC closures |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Height | 375.92 mm | 14.8 in |
Width | 152.4 mm | 6 in |
Depth | 10.67 mm | 0.42 in |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | North America |
Product Type | DWDM splice tray |
Product Brand | FOSC® |
Product Series | FOSC-OC |
Application | For use in FOSC closures |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Height | 375.92 mm | 14.8 in |
Width | 152.4 mm | 6 in |
Depth | 10.67 mm | 0.42 in |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |