Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
656598-000 | FOSC-OC-6DBD1521NN2T-U23
- Available in:
- North America
FOSC® A-TRAY-24 type, DWDM, 8 channels + upgrade port, demux, 1535.82 nm starting wavelength, 100 GHz channel spacing
Specifications
Product classification
| Regional Availability | North America |
| Product Type | DWDM splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC-OC |
General Specifications
| Application | For use in FOSC closures |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
Dimensions
| Height | 9.2 mm | 0.362 in |
| Depth | 10.67 mm | 0.42 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | DWDM splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC-OC |
General Specifications
| Application | For use in FOSC closures |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
Dimensions
| Height | 9.2 mm | 0.362 in |
| Depth | 10.67 mm | 0.42 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
