Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760242100 | FIST-FDASA2-AX1361NN-R
- Available in:
- EMEA
FIST® Fiber Splice Tray with Field Installable DWDM, 4 Channels and upgrade port, Double Demultiplexing, 1548.52nm starting wavelength, 100GHz channel spacing, all fibers at right side
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | DWDM splice tray |
| Product Brand | FIST® |
| Product Series | FIST-FDASA2 |
General Specifications
| Application | For use with FIST fiber splice closures | For use with FIST panels |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | DWDM splice tray |
| Product Brand | FIST® |
| Product Series | FIST-FDASA2 |
General Specifications
| Application | For use with FIST fiber splice closures | For use with FIST panels |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
