Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
LSA-PLUS® Junction Box, Low profile, with earthing, with 4 cable rings, 250/5, 50-pairs
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Copper distribution box |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Functionality | Connecting |
| Color | Gray |
| Compatible Interface | LSA-PLUS |
| Interface | Unloaded |
| Modules, quantity | 5 |
| Mounting | Wall mount |
Dimensions
| Height | 210 mm | 8.268 in |
| Width | 160 mm | 6.299 in |
| Depth | 90 mm | 3.543 in |
Material Specifications
| Material Type | Plastic |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Product Type | Copper distribution box |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Functionality | Connecting |
| Color | Gray |
| Compatible Interface | LSA-PLUS |
| Interface | Unloaded |
| Modules, quantity | 5 |
| Mounting | Wall mount |
Dimensions
| Height | 210 mm | 8.268 in |
| Width | 160 mm | 6.299 in |
| Depth | 90 mm | 3.543 in |
Material Specifications
| Material Type | Plastic |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
