183823-000 | WRSS-35/170-12-KIT-M461
- Available in:
- North America
WRSS wraparound auxiliary heat shrink sleeve kit, cables with 0.35 to 1.70 inches cable diameter, 12 inches long
Specifications
Features and Benefits
- Accommodates a wide range of pressure and temperature, ideal for hostile environments
- Designed to be used for diameter transitions in cable where a large shrink ratio is required
- Minimized total required splice length allowing installation on existing cables in confined areas
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Heat shrink repair sleeve |
| Product Series | WRSS |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Length | 304.8 mm | 12 in |
| Expanded Inside Diameter, minimum | 170 mm | 6.693 in |
| Recovered Inside Diameter, maximum | 35 mm | 1.378 in |
| Single Cable Diameter, maximum | 43.18 mm | 1.7 in |
| Single Cable Diameter, minimum | 8.89 mm | 0.35 in |
Material Specifications
| Material Type | SuperSleeve sealing |
Environmental Specifications
| Environmental Space | Aerial | Buried |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Heat shrink repair sleeve |
| Product Series | WRSS |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Length | 304.8 mm | 12 in |
| Expanded Inside Diameter, minimum | 170 mm | 6.693 in |
| Recovered Inside Diameter, maximum | 35 mm | 1.378 in |
| Single Cable Diameter, maximum | 43.18 mm | 1.7 in |
| Single Cable Diameter, minimum | 8.89 mm | 0.35 in |
Material Specifications
| Material Type | SuperSleeve sealing |
Environmental Specifications
| Environmental Space | Aerial | Buried |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
