NG4access® Universal Chassis, 24 Access Trays, Front Door and Designation Cards, White
Features and Benefits
- Each chassis includes 24 access trays that can hold adapter packs, cabled modules, MPO modules, or a combination of each
- The chassis features the same interface on the front and back side of unit
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch chassis |
| Product Brand | NG4access® |
| Product Series | NG4 |
General Specifications
| Functionality | Patching |
| Application | Used in NG4access-style frames only |
| Body Style | Symmetrical |
| Color | White |
| Growth Configuration | Unloaded |
| Interface, front | Unloaded |
| Rack Type | NG4 |
| Rack Units | 4 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 48 |
Dimensions
| Height | 175.26 mm | 6.9 in |
| Width | 482.6 mm | 19 in |
| Depth | 457.2 mm | 18 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Weight, net | 8.165 kg | 18 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch chassis |
| Product Brand | NG4access® |
| Product Series | NG4 |
General Specifications
| Functionality | Patching |
| Application | Used in NG4access-style frames only |
| Body Style | Symmetrical |
| Color | White |
| Growth Configuration | Unloaded |
| Interface, front | Unloaded |
| Rack Type | NG4 |
| Rack Units | 4 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 48 |
Dimensions
| Height | 175.26 mm | 6.9 in |
| Width | 482.6 mm | 19 in |
| Depth | 457.2 mm | 18 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Weight, net | 8.165 kg | 18 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Video
NG4access Chassis and Frame Patch Cord Routing
NG4access Chassis and Frame Patch Cord Routing
NG4access Tray Door Spring Removal and Installation
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
NG4access Chassis and Frame Patch Cord Routing
NG4access Chassis and Frame Patch Cord Routing
NG4access Tray Door Spring Removal and Installation
Visio Stencil
Warranty
Other Ways to Browse
