NG4access® Cabled Module, singlemode SC/UPC to SC/APC, 144 fiber, stranded, IFC
Product Variants
Configure and display product variants of NG4-CMD7LHQ by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cable Length | Far End Breakout Style | ||
|---|---|---|---|---|
| No configured items found. | ||||
Features and Benefits
- Cabled modules enable the routing of fiber cable to the frame, where multiple connectors are terminated to the frame with a single click
- Integrated connectors ensure the cables are kept in sequential order, and help prevent accidental fiber breakage or disruption to adjacent fibers during installation
- Available in a pigtail version for splicing on frame or preterminated to 24-fiber microcable or conventional IFC cable
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cabled module |
| Product Brand | NG4access® |
| Product Series | LSX | NG4 |
| Ordering Note | For fiber modules with custom cable lengths, please contact your local CommScope representative |
General Specifications
| Configuration Type | NG4 Module to SC Connector |
| Adapters, quantity, front | 144 |
| Body Style | Straight orientation |
| Cable Color | Yellow |
| Cable Type | IFC - Stranded |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | SC/UPC |
| Interface, rear | SC/APC |
| Polarity | Pairs, straight |
| Total Fibers, quantity | 144 |
| Total Ports, quantity, front | 144 |
Dimensions
| Height | 13.3 mm | 0.524 in |
| Width | 159.9 mm | 6.295 in |
| Depth | 101 mm | 3.976 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
Environmental Specifications
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cabled module |
| Product Brand | NG4access® |
| Product Series | LSX | NG4 |
| Ordering Note | For fiber modules with custom cable lengths, please contact your local CommScope representative |
General Specifications
| Configuration Type | NG4 Module to SC Connector |
| Adapters, quantity, front | 144 |
| Body Style | Straight orientation |
| Cable Color | Yellow |
| Cable Type | IFC - Stranded |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | SC/UPC |
| Interface, rear | SC/APC |
| Polarity | Pairs, straight |
| Total Fibers, quantity | 144 |
| Total Ports, quantity, front | 144 |
Dimensions
| Height | 13.3 mm | 0.524 in |
| Width | 159.9 mm | 6.295 in |
| Depth | 101 mm | 3.976 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
Environmental Specifications
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
