1427632-2
- Available in:
- Asia
Horizontal Cable Management Assembly, with badged logo, 1U
Specifications
Product classification
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
General Specifications
Configuration Type | Single-sided |
Color | Black |
Orientation | Horizontal |
Rack Units | 1 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 483.108 mm | 19.02 in |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
General Specifications
Configuration Type | Single-sided |
Color | Black |
Orientation | Horizontal |
Rack Units | 1 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 483.108 mm | 19.02 in |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse