Products

4 results
View:
Compare

Filters

Featured
G2-MODULES
Base Product
G2-MODULES
G2 Modules fit into any AGL, G2 EPX, HD or UD panels offering density from 96f LC to 144f LC (UD) per RU adding flexibility to any configuration
G2-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: G2
  • Product Type: Fiber module
G2-MODULES
  • Portfolio: CommScope®
  • Product Series: G2
  • Product Type: Fiber module
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
EPX-PANELS
Base Product
EPX-PANELS
EPX Fiber Optic Panel available in either G2 or LGX/PNL 1U, 2U or 4U fixed or sliding configurations
EPX-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: EPX
  • Product Type: Fiber patch panel | Fiber patch/splice panel
  • Intelligence Type: Not iPatch® ready
EPX-PANELS
  • Portfolio: CommScope®
  • Product Series: EPX
  • Product Type: Fiber patch panel | Fiber patch/splice panel
  • Intelligence Type: Not iPatch® ready
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
EPX-SPLICE-TRAYS
Base Product
EPX-SPLICE-TRAYS
Fiber Optic Splice Tray Kit, stackable
EPX-SPLICE-TRAYS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: EPX
  • Product Type: Fiber splice tray
  • Splicing Type: ANT | Heat shrink | Mass fusion
EPX-SPLICE-TRAYS
  • Portfolio: CommScope®
  • Product Series: EPX
  • Product Type: Fiber splice tray
  • Splicing Type: ANT | Heat shrink | Mass fusion
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
G2-ADAPTER-PACKS
Base Product
G2-ADAPTER-PACKS
G2 Adapter Packs fit into any AGL, G2 EPX, HD or UD panels offering density from 96f LC to 144f LC (UD) per RU adding flexibility to any configuration
G2-ADAPTER-PACKS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: G2
  • Product Type: Fiber adapter pack
G2-ADAPTER-PACKS
  • Portfolio: CommScope®
  • Product Series: G2
  • Product Type: Fiber adapter pack
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America