760252459 | FACT-FRACCCAPLSC
Base Product: FACT-ODF-ACCESSORIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
FACT® cable attachment plate for small cables
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Product Type | Attachment plate |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Color | Putty white |
Dimensions
| Height | 160 mm | 6.299 in |
| Width | 220 mm | 8.661 in |
| Depth | 45 mm | 1.772 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Metal |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Product Type | Attachment plate |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Color | Putty white |
Dimensions
| Height | 160 mm | 6.299 in |
| Width | 220 mm | 8.661 in |
| Depth | 45 mm | 1.772 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Metal |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
