760235092 | M2400-1U-GS-VCM
Base Product: M2400-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M2400 1U Modular Panel for 12" VCM, 24 port (MGS600 / MGS400 / MPS100 / UNJ10GT / UNJ600T / UNJ10G / UNJ600 / UNJ500), Black
Features and Benefits
- Panel is designed to fit the VCM 12” (Vertical Cable Management Kit, 12inch ) portfolio
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | RJ45 patch panel |
| Product Brand | GigaSPEED X10D® |
| Product Series | M Series |
General Specifications
| ANSI/TIA Category | 6 | 6A |
| Cable Type | Unshielded |
| Color | Black |
| Intelligence Type | Passive |
| Rack Type | EIA 19 in |
| Rack Units | 0 |
| Total Ports, quantity | 24 |
Dimensions
| Height | 43.69 mm | 1.72 in |
| Width | 279.45 mm | 11.002 in |
| Depth | 53.59 mm | 2.11 in |
| Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
| Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | RJ45 patch panel |
| Product Brand | GigaSPEED X10D® |
| Product Series | M Series |
General Specifications
| ANSI/TIA Category | 6 | 6A |
| Cable Type | Unshielded |
| Color | Black |
| Intelligence Type | Passive |
| Rack Type | EIA 19 in |
| Rack Units | 0 |
| Total Ports, quantity | 24 |
Dimensions
| Height | 43.69 mm | 1.72 in |
| Width | 279.45 mm | 11.002 in |
| Depth | 53.59 mm | 2.11 in |
| Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
| Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Product Sustainability
Template
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Template
Visio Stencil
Warranty
Other Ways to Browse
