Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
CS44ZB Category 6A F/FTP Cable, low smoke zero halogen, white jacket, 8 pair count, 2 x 4 pair cables in a duplex style configuration,1640 ft (500 m) length, reel
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
| Product Number | CS44ZB |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Cable Type | F/FTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 16 |
| Jacket Color | White |
| Pairs, quantity | 8 |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
| Cable Length | 500 m | 1640.42 ft |
| Cable Length Tolerance | ±5% |
| Diameter Over Insulated Conductor | 1.168 mm | 0.046 in |
| Diameter Over Jacket, nominal | 7.01 mm | 0.276 in |
| Jacket Thickness | 0.635 mm | 0.025 in |
| Conductor Gauge, singles | 23 AWG |
| Click on image to enlarge. |
| Coupling Attenuation | Type II |
| dc Resistance Unbalance, maximum | 2 % |
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
| Mutual Capacitance at Frequency | 4.2 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 80 % |
| Operating Frequency, maximum | 500 MHz |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Segregation Class | d |
| Transfer Impedance | Grade 2 |
| Click on image to enlarge. | |
| Click on image to enlarge. |
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Shield (Tape) Material | Polyester/Aluminum shield |
| Pulling Tension, maximum | 11.34 kg | 25 lb |
| Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Acid Gas Test Method | EN 50267-2-3 |
| EN50575 CPR Cable EuroClass Fire Performance | B2ca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1 |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Smoke Test Method | IEC 61034-2 |
| Cable weight | 97.028 kg/km | 65.2 lb/kft |
| Packaging Type | Reel |
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
| Product Number | CS44ZB |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Cable Type | F/FTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 16 |
| Jacket Color | White |
| Pairs, quantity | 8 |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
| Cable Length | 500 m | 1640.42 ft |
| Cable Length Tolerance | ±5% |
| Diameter Over Insulated Conductor | 1.168 mm | 0.046 in |
| Diameter Over Jacket, nominal | 7.01 mm | 0.276 in |
| Jacket Thickness | 0.635 mm | 0.025 in |
| Conductor Gauge, singles | 23 AWG |
| Click on image to enlarge. |
| Coupling Attenuation | Type II |
| dc Resistance Unbalance, maximum | 2 % |
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
| Mutual Capacitance at Frequency | 4.2 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 80 % |
| Operating Frequency, maximum | 500 MHz |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Segregation Class | d |
| Transfer Impedance | Grade 2 |
| Click on image to enlarge. | |
| Click on image to enlarge. |
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Shield (Tape) Material | Polyester/Aluminum shield |
| Pulling Tension, maximum | 11.34 kg | 25 lb |
| Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Acid Gas Test Method | EN 50267-2-3 |
| EN50575 CPR Cable EuroClass Fire Performance | B2ca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1 |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Smoke Test Method | IEC 61034-2 |
| Cable weight | 97.028 kg/km | 65.2 lb/kft |
| Packaging Type | Reel |
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |