Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

884060304/10 | CS41R VLT C6A 4/24 U/UTP RL 305M

Base Product: CS41R

  • Available in:
  • Asia
  • Australia/New Zealand

CS41R, ETL Verified Category 6A U/UTP Cable, non-plenum, violet jacket, 4 pair count, 1000 ft (305 m) length reel

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Asia | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS41R
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Violet
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568.2-D | IEC 61156-5

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Insulated Conductor 1.08 mm | 0.0425 in
Diameter Over Jacket, nominal 6.985 mm | 0.275 in
Jacket Thickness 0.508 mm | 0.02 in
Conductor Gauge, singles 24 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

dc Resistance Unbalance, maximum 4 %
dc Resistance, maximum 8 ohms/100 m | 2.438 ohms/100 ft
Delay Skew, maximum 45 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 67 %
Operating Frequency, maximum 500 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Electrical Performance

Click on image to enlarge.
Click on image to enlarge.

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC
Separator Material Polyolefin
Tape Material Poly/Aluminum/Poly

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Flame Test Method CMR | NEC Article 800 | UL 1666 | UL 910

Packaging and Weights

Cable weight 44.273 kg/km | 29.75 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Asia | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS41R
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Violet
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568.2-D | IEC 61156-5

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Insulated Conductor 1.08 mm | 0.0425 in
Diameter Over Jacket, nominal 6.985 mm | 0.275 in
Jacket Thickness 0.508 mm | 0.02 in
Conductor Gauge, singles 24 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

dc Resistance Unbalance, maximum 4 %
dc Resistance, maximum 8 ohms/100 m | 2.438 ohms/100 ft
Delay Skew, maximum 45 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 67 %
Operating Frequency, maximum 500 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Electrical Performance

Click on image to enlarge.
Click on image to enlarge.

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC
Separator Material Polyolefin
Tape Material Poly/Aluminum/Poly

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Flame Test Method CMR | NEC Article 800 | UL 1666 | UL 910

Packaging and Weights

Cable weight 44.273 kg/km | 29.75 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

3rd Party Certification - Component

Building Information Modeling (BIM) Objects

Product Specification

Video

Category 6A SL Jack termination - CS41 cable
Category 6A SL Jack termination - CS41 cable

3rd Party Certification - Component

Building Information Modeling (BIM) Objects

Product Specification

Video

Category 6A SL Jack termination - CS41 cable
Category 6A SL Jack termination - CS41 cable