760237065 | 360-IPR-SMOD-A-6A-2U-48
Base Product: 360-MOD-PANELS
SYSTIMAX 360™ GigaSHIELD X10D® Shielded Angled Modular Panel, Cat 6A, 2U, 48 port, Silver
Specifications
Product classification
| Portfolio | SYSTIMAX® |
| Product Type | Copper patch panel |
General Specifications
| ANSI/TIA Category | 6A |
| Cable Type | Shielded |
| Color | Cool gray | Satin chrome |
| Conductor Type | Solid | Stranded |
| Panel Style | Angled |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
| Total Ports, quantity | 48 |
| Wiring | T568A | T568B |
Dimensions
| Height | 93.5 mm | 3.681 in |
| Width | 482.6 mm | 19 in |
| Depth, with cable management | 277.4 mm | 10.921 in |
| Compatible Conductor Gauge, solid | 22 AWG | 26 AWG |
| Compatible Conductor Gauge, stranded | 24 AWG | 26 AWG |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | PC+ABS | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Jacks, shipped loose |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Portfolio | SYSTIMAX® |
| Product Type | Copper patch panel |
General Specifications
| ANSI/TIA Category | 6A |
| Cable Type | Shielded |
| Color | Cool gray | Satin chrome |
| Conductor Type | Solid | Stranded |
| Panel Style | Angled |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
| Total Ports, quantity | 48 |
| Wiring | T568A | T568B |
Dimensions
| Height | 93.5 mm | 3.681 in |
| Width | 482.6 mm | 19 in |
| Depth, with cable management | 277.4 mm | 10.921 in |
| Compatible Conductor Gauge, solid | 22 AWG | 26 AWG |
| Compatible Conductor Gauge, stranded | 24 AWG | 26 AWG |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | PC+ABS | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Jacks, shipped loose |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Engineering Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse
