760261941
- Available in:
- North America
1U MMC Bulkhead Panel, 48 4-Port
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | 1U |
General Specifications
| Functionality | Patching |
| Body Style | Symmetrical |
| Color | White |
| Growth Configuration | Unloaded |
| Interface, front | MMC |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Shelf Movement | Fixed |
| Splice Trays Included, quantity | 1 |
| Total Ports, quantity | 48 |
Dimensions
| Height | 43.942 mm | 1.73 in |
| Width | 442.468 mm | 17.42 in |
| Depth | 292.354 mm | 11.51 in |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Cold Rolled Carbon Steel |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Weight, net | 1.814 kg | 4 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | 1U |
General Specifications
| Functionality | Patching |
| Body Style | Symmetrical |
| Color | White |
| Growth Configuration | Unloaded |
| Interface, front | MMC |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Shelf Movement | Fixed |
| Splice Trays Included, quantity | 1 |
| Total Ports, quantity | 48 |
Dimensions
| Height | 43.942 mm | 1.73 in |
| Width | 442.468 mm | 17.42 in |
| Depth | 292.354 mm | 11.51 in |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Cold Rolled Carbon Steel |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Weight, net | 1.814 kg | 4 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
