Mini-OTE 200N-Series, Optical Terminal Enclosure, 8-port full-size connector, no splitter, 4 Novux Splice trays, black, pole mount
Features and Benefits
CommScope’s family of optical termination enclosures (OTE) was specifically designed to streamline and speed the deployment of fiber while delivering long-lasting reliability and peace of mind. Composed of four OTE series, this portfolio was designed with an almost limitless choice for sizes, styles and configurations to accommodate nearly every unique deployment need.
These robust enclosures feature pre-connectorized hardened adapter ports and are fully compatible with full size and miniaturized Prodigy® systems. They provide plug-and-play simplicity for deploying and managing fiber optic connections. They also offer a unique solution for splicing, termination and pass-through cable requirements in FTTx architectures to facilitate deployment.
By making our mini-OTEs re-enterable and waterproof, installers can use them with confidence in underground handholes, where flooding typically occurs. With the OTE portfolio, reliability is inherenti n our design and not an after thought.
We offer 3 main OTE families:
The OTE2 is ideal as an aerial wall-mount solution for splicing, termination, splitting and pass-through cable requirements in FTTP architectures. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.
The Mini-OTE 200 is excellent for pole mount with internal system for cable fixation. It offers splitting and pass-through applications. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.
The Mini-OTE 300offers a versatile configuration optimal for strand and handhole installation. It offers splitting, CCWDM, taps and pass-through applications. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.
These robust enclosures feature pre-connectorized hardened adapter ports and are fully compatible with full size and miniaturized Prodigy® systems. They provide plug-and-play simplicity for deploying and managing fiber optic connections. They also offer a unique solution for splicing, termination and pass-through cable requirements in FTTx architectures to facilitate deployment.
By making our mini-OTEs re-enterable and waterproof, installers can use them with confidence in underground handholes, where flooding typically occurs. With the OTE portfolio, reliability is inherenti n our design and not an after thought.
We offer 3 main OTE families:
The OTE2 is ideal as an aerial wall-mount solution for splicing, termination, splitting and pass-through cable requirements in FTTP architectures. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.
The Mini-OTE 200 is excellent for pole mount with internal system for cable fixation. It offers splitting and pass-through applications. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.
The Mini-OTE 300offers a versatile configuration optimal for strand and handhole installation. It offers splitting, CCWDM, taps and pass-through applications. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.
- Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Functionality to splice and store feeder cable in the field with the possibility to splice in the field two extra branch cables
- Hardened adapters are factory-terminated and environmentally sealed to ensure rapid plug-and play drop cable installations
- Integrated external cable fixation guarantees easy, fast and reliable cable manipulations
Specifications
Product classification
| Regional Availability | Europe | Middle East/Africa |
| Product Type | Access terminal, without splitter/tap |
| Product Series | Mini-OTE 200 |
General Specifications
| Cable Sealing Type | Compressed gel |
| Cable Type | No cable (stubless) |
| Distribution Type | 8 ports |
| Drop Port Type | Hardened full-size SC/APC |
| Drop Port, quantity | 8 |
| Enclosure Color | Black |
| Mounting | Pole |
| Port Type | Hardened full-size SC/APC |
| Port, quantity | 8 |
| Splice Tray Included, quantity | 4 |
| Splice Tray Type Included | 12-fiber, single element |
| Splices per Tray, quantity | 12 |
| Splicing Capacity, Single Fusion, maximum | 48 |
| Splicing Type, Supported | Single fusion |
| Splitter, quantity | 0 |
| Stub Type | No stub |
Dimensions
| Height | 358.5 mm | 14.114 in |
| Width | 166 mm | 6.535 in |
| Depth | 129.3 mm | 5.091 in |
| Cable Length, stub | 0 ft (0 m) |
| Main Cable Diameter, maximum | 15 mm | 0.591 in |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
| Operating Wavelength Range | 1260 – 1635 nm |
| Return Loss, Single Ports, minimum | 55 dB |
Environmental Specifications
| Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground | Aerial |
| Qualification Standards | IEC 61753-1 Ed2 category G, IP68, 2 m waterhead |
| UV Resistance | UV stabilized |
| Water Resistance | 20 kPa |
Packaging and Weights
| Included | Cable termination unit (2) | Enclosure (1) | Splice cassette (4) | Pole mounting kit |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 1.77 kg | 3.902 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Europe | Middle East/Africa |
| Product Type | Access terminal, without splitter/tap |
| Product Series | Mini-OTE 200 |
General Specifications
| Cable Sealing Type | Compressed gel |
| Cable Type | No cable (stubless) |
| Distribution Type | 8 ports |
| Drop Port Type | Hardened full-size SC/APC |
| Drop Port, quantity | 8 |
| Enclosure Color | Black |
| Mounting | Pole |
| Port Type | Hardened full-size SC/APC |
| Port, quantity | 8 |
| Splice Tray Included, quantity | 4 |
| Splice Tray Type Included | 12-fiber, single element |
| Splices per Tray, quantity | 12 |
| Splicing Capacity, Single Fusion, maximum | 48 |
| Splicing Type, Supported | Single fusion |
| Splitter, quantity | 0 |
| Stub Type | No stub |
Dimensions
| Height | 358.5 mm | 14.114 in |
| Width | 166 mm | 6.535 in |
| Depth | 129.3 mm | 5.091 in |
| Cable Length, stub | 0 ft (0 m) |
| Main Cable Diameter, maximum | 15 mm | 0.591 in |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
| Operating Wavelength Range | 1260 – 1635 nm |
| Return Loss, Single Ports, minimum | 55 dB |
Environmental Specifications
| Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground | Aerial |
| Qualification Standards | IEC 61753-1 Ed2 category G, IP68, 2 m waterhead |
| UV Resistance | UV stabilized |
| Water Resistance | 20 kPa |
Packaging and Weights
| Included | Cable termination unit (2) | Enclosure (1) | Splice cassette (4) | Pole mounting kit |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 1.77 kg | 3.902 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
