Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FDH 3000 Fiber Distribution Extra Small Cabinet, 144F, SC/APC, no splitters,Single armor loose tube, 350 ft, 36FF
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front |
| Cable Type | Armored - Single Loose Tube |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 144 |
| Fibers per Distribution Cable, quantity | 144 |
| Fibers per Feeder Cable, quantity | 36 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pole |
| Splitter Slots, quantity | 9 |
Dimensions
| Height | 914.4 mm | 36 in |
| Width | 533.4 mm | 21 in |
| Depth | 355.6 mm | 14 in |
| Cable Length | 106.68 m | 350 ft |
| Enclosure Size | Extra small |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front |
| Cable Type | Armored - Single Loose Tube |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 144 |
| Fibers per Distribution Cable, quantity | 144 |
| Fibers per Feeder Cable, quantity | 36 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pole |
| Splitter Slots, quantity | 9 |
Dimensions
| Height | 914.4 mm | 36 in |
| Width | 533.4 mm | 21 in |
| Depth | 355.6 mm | 14 in |
| Cable Length | 106.68 m | 350 ft |
| Enclosure Size | Extra small |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
