Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NG4access® Module VAM, CWDM, 8 channels, 1310 nm port, 1 circuits, LC/UPC, left, 1471 nm starting channel, no test ports
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Brand | NG4access® |
Product Series | FACT | NG4 |
Government Requirements | Build America Buy America (BABA) compliant* |
Device Type | Plug-and-play module |
Functionality | Multiplexing |
Application | For use with NG4 access frames |
Circuits, quantity | 1 |
Distribution Type | 8-channel CWDM |
Interface, front | LC/UPC |
Interface, Input | LC/UPC |
Interface, Output | LC/UPC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Multiplexers, quantity | 1 |
Port Type, optional | 1310 nm port |
Tray Orientation | Left orientation |
Height | 13.21 mm | 0.52 in |
Width | 159.77 mm | 6.29 in |
Depth | 130.3 mm | 5.13 in |
Starting Channel Number | 47 |
Starting Wavelength | 1471 nm |
Packaging quantity | 1 |
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Brand | NG4access® |
Product Series | FACT | NG4 |
Government Requirements | Build America Buy America (BABA) compliant* |
Device Type | Plug-and-play module |
Functionality | Multiplexing |
Application | For use with NG4 access frames |
Circuits, quantity | 1 |
Distribution Type | 8-channel CWDM |
Interface, front | LC/UPC |
Interface, Input | LC/UPC |
Interface, Output | LC/UPC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Multiplexers, quantity | 1 |
Port Type, optional | 1310 nm port |
Tray Orientation | Left orientation |
Height | 13.21 mm | 0.52 in |
Width | 159.77 mm | 6.29 in |
Depth | 130.3 mm | 5.13 in |
Starting Channel Number | 47 |
Starting Wavelength | 1471 nm |
Packaging quantity | 1 |