CU4786-000 | FIST-FDASA2-8M1441NN-L
- Available in:
- EMEA
FIST® Fiber Splice Tray with Field Installable DWDM, 8 Channels, Multiplexing, 1542.14nm starting wavelength, 100GHz channel spacing, all fibers at left side
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | DWDM splice tray |
Product Brand | FIST® |
Product Series | FIST-FDASA2 |
General Specifications
Application | For use with FIST fiber splice closures | For use with FIST panels |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Product Type | DWDM splice tray |
Product Brand | FIST® |
Product Series | FIST-FDASA2 |
General Specifications
Application | For use with FIST fiber splice closures | For use with FIST panels |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse