Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
64502158-20 | 6450 2 158-20
- Available in:
- Australia/New Zealand
HighBand® Vertical Cable Management Cover
Specifications
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Vertical cable management |
| Product Brand | Highband® |
| Product Series | HighBand® |
General Specifications
| Color | Gray |
| Orientation | Vertical |
Dimensions
| Height | 527.05 mm | 20.75 in |
| Width | 163.068 mm | 6.42 in |
| Depth | 24.892 mm | 0.98 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Vertical cable management |
| Product Brand | Highband® |
| Product Series | HighBand® |
General Specifications
| Color | Gray |
| Orientation | Vertical |
Dimensions
| Height | 527.05 mm | 20.75 in |
| Width | 163.068 mm | 6.42 in |
| Depth | 24.892 mm | 0.98 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
