Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FiberGuide® Adjustable Angle Support Bracket Kit, 5/8in, 11x36in Threaded Rod
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
Color | Silver |
Orientation | Horizontal |
Section Type | Mounting |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 102 mm x 305 mm (4 in x 12 in) | 102 mm x 610 mm (4 in x 24 in) | 51 mm x 152 mm (2 in x 6 in) |
Weight, net | 3.175 kg | 7.000 lb |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
Color | Silver |
Orientation | Horizontal |
Section Type | Mounting |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 102 mm x 305 mm (4 in x 12 in) | 102 mm x 610 mm (4 in x 24 in) | 51 mm x 152 mm (2 in x 6 in) |
Weight, net | 3.175 kg | 7.000 lb |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |