Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FGS-HTBK-12
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® 12in Horizontal Tool-less Adjustable Bracket Kit for 4x12in System, 9-14in Tall
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support mounting kit |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Color | Black |
| Orientation | Horizontal |
| Section Type | Bracket |
| Bracket Type | Center Support |
| Bracket Installation Type | N/A |
| Attachment Type | Ladder rack |
Dimensions
| Thread Size | N/A |
| System Dimensions | 102 mm x 305 mm (4 in x 12 in) |
Packaging and Weights
| Weight, net | 2.976 kg | 6.561 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support mounting kit |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Color | Black |
| Orientation | Horizontal |
| Section Type | Bracket |
| Bracket Type | Center Support |
| Bracket Installation Type | N/A |
| Attachment Type | Ladder rack |
Dimensions
| Thread Size | N/A |
| System Dimensions | 102 mm x 305 mm (4 in x 12 in) |
Packaging and Weights
| Weight, net | 2.976 kg | 6.561 lb |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Video
FiberGuide Bracket Installation Comparison
FiberGuide Bracket Installation Comparison
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Video
FiberGuide Bracket Installation Comparison
FiberGuide Bracket Installation Comparison
Visio Stencil
Warranty
Other Ways to Browse
