1-1671603-1
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
Universal Connectivity Platform (UCP) Xtra-U Aerial Holder Kit, wire-mesh, mix media, galvanized, 2RU
Specifications
Product classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Panel holder kit |
Product Series | UCP |
General Specifications
Application | For use with UCP panels |
Color | Silver gray |
Mounting | Aerial mount |
Rack Units | 2 |
Dimensions
Height | 4135.374 mm | 162.81 in |
Material Specifications
Finish | Galvanized |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Panel holder kit |
Product Series | UCP |
General Specifications
Application | For use with UCP panels |
Color | Silver gray |
Mounting | Aerial mount |
Rack Units | 2 |
Dimensions
Height | 4135.374 mm | 162.81 in |
Material Specifications
Finish | Galvanized |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse