760244549 | ULH Kit-DM
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Universal Label Holder Kit – DM panels
Features and Benefits
- Applicable for DM style panels (Flushmount / Angled / Recessed Angled)
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Label holder |
General Specifications
| Color | Transparent |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 95%, non-condensing |
Packaging and Weights
| Included | Four label holders | Four paper labels |
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 4 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Label holder |
General Specifications
| Color | Transparent |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 95%, non-condensing |
Packaging and Weights
| Included | Four label holders | Four paper labels |
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 4 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Template
Warranty
Engineering Drawing
Product Compliance Documentation
Product Specification
Template
Warranty
Other Ways to Browse
