Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760253193 | M4800-DDM
- Available in:
- Asia
- Europe
- Latin America
M4800 DDM for M-series Jacks (MGS600 / MGS400 / MPS100 / UNJ10GT / UNJ600T / UNJ10G / UNJ600 / UNJ500), Black
Specifications
Product classification
| Regional Availability | Asia | Europe | Latin America |
| Portfolio | CommScope® |
| Product Type | Bezel |
| Product Series | M Series |
General Specifications
| Color | Black |
Dimensions
| Height | 43.688 mm | 1.72 in |
| Width | 229.108 mm | 9.02 in |
| Depth | 17.018 mm | 0.67 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Europe | Latin America |
| Portfolio | CommScope® |
| Product Type | Bezel |
| Product Series | M Series |
General Specifications
| Color | Black |
Dimensions
| Height | 43.688 mm | 1.72 in |
| Width | 229.108 mm | 9.02 in |
| Depth | 17.018 mm | 0.67 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
