Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
LSA-PLUS® Connection Plus Module 4/4
| Regional Availability | EMEA |
| Product Type | Connection module |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
| ANSI/TIA Category | 3 |
| Color | White |
| Pairs, quantity | 2 |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Tin |
| Material Type | Polycarbonate |
| Environmental Space | Indoor | Outdoor |
| Flammability Rating | UL 94 V-2 |
| Packaging quantity | 1 |
| Regional Availability | EMEA |
| Product Type | Connection module |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
| ANSI/TIA Category | 3 |
| Color | White |
| Pairs, quantity | 2 |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Tin |
| Material Type | Polycarbonate |
| Environmental Space | Indoor | Outdoor |
| Flammability Rating | UL 94 V-2 |
| Packaging quantity | 1 |