Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Entrance Cabinet, 12 Drawers, Wall mounted
| Regional Availability | Latin America | North America |
| Product Type | Fiber entrance cabinet |
| Product Series | FEC |
| Access | Front |
| Cable Entry Location | Bottom | Side | Top |
| Cable Exit Location | Bottom | Side | Top |
| Color | Putty white |
| Mounting | Wall |
| Splice Drawers, quantity | 12 |
| Splice Trays Included, quantity | 0 |
| Splicing Capacity Note | 12 times number of splices per tray (example 12x288 = 3,456) |
| Height | 711.2 mm | 28 in |
| Width | 812.8 mm | 32 in |
| Depth | 330.2 mm | 13 in |
| Environmental Space | Indoor |
| Included | Grommets |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Latin America | North America |
| Product Type | Fiber entrance cabinet |
| Product Series | FEC |
| Access | Front |
| Cable Entry Location | Bottom | Side | Top |
| Cable Exit Location | Bottom | Side | Top |
| Color | Putty white |
| Mounting | Wall |
| Splice Drawers, quantity | 12 |
| Splice Trays Included, quantity | 0 |
| Splicing Capacity Note | 12 times number of splices per tray (example 12x288 = 3,456) |
| Height | 711.2 mm | 28 in |
| Width | 812.8 mm | 32 in |
| Depth | 330.2 mm | 13 in |
| Environmental Space | Indoor |
| Included | Grommets |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |