Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1777125-1
- Available in:
- Asia
Fiber Optic Front Faceplate, unpopulated, accepts 3 modules, 1U, 19 in, black
Specifications
Product classification
| Regional Availability | Asia |
| Portfolio | CommScope® |
| Product Type | Front bulkhead panel |
General Specifications
| Body Style | Symmetrical |
| Color | Black |
| Color, front | Black |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
Dimensions
| Height | 1129.03 mm | 44.45 in |
| Width | 12258.04 mm | 482.6 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Hot deep galvanized steel |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia |
| Portfolio | CommScope® |
| Product Type | Front bulkhead panel |
General Specifications
| Body Style | Symmetrical |
| Color | Black |
| Color, front | Black |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
Dimensions
| Height | 1129.03 mm | 44.45 in |
| Width | 12258.04 mm | 482.6 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Hot deep galvanized steel |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer View Model
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
