Fiber Optic Panel, 1U, 19 in, fully loaded with 24 beige LC/UPC Multimode duplex adapters, black
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | 1U |
General Specifications
| Body Style | Symmetrical |
| Color | Black |
| Growth Configuration | Fully loaded |
| Interface, front | LC/UPC |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Total Ports, quantity | 48 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Hot deep galvanized steel |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | 1U |
General Specifications
| Body Style | Symmetrical |
| Color | Black |
| Growth Configuration | Fully loaded |
| Interface, front | LC/UPC |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Total Ports, quantity | 48 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Hot deep galvanized steel |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
