FIST GPST Fiber Patch Tray, 12 ports, LSH/UPC, multimode, 19 in, gray , left/right patch cord routing
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber patch tray |
| Product Brand | FIST® |
| Product Series | FIST-GPST |
General Specifications
| Functionality | Patching |
| Color | Gray |
| Interface, front | LSH/UPC |
| Patch Cord Entry Location | Front, left side | Front, right side |
| Patching Capacity, maximum | 12 |
| Splicing Capacity, maximum | 0 |
| Total Ports, quantity | 12 |
Dimensions
| Height | 18 mm | 0.709 in |
| Width | 355 mm | 13.976 in |
| Depth | 190 mm | 7.48 in |
Optical Specifications
| Fiber Mode | Multimode |
Environmental Specifications
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber patch tray |
| Product Brand | FIST® |
| Product Series | FIST-GPST |
General Specifications
| Functionality | Patching |
| Color | Gray |
| Interface, front | LSH/UPC |
| Patch Cord Entry Location | Front, left side | Front, right side |
| Patching Capacity, maximum | 12 |
| Splicing Capacity, maximum | 0 |
| Total Ports, quantity | 12 |
Dimensions
| Height | 18 mm | 0.709 in |
| Width | 355 mm | 13.976 in |
| Depth | 190 mm | 7.48 in |
Optical Specifications
| Fiber Mode | Multimode |
Environmental Specifications
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
