Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1-1671579-2
- Available in:
- Australia/New Zealand
- EMEA
NETpodium™ Back Panel, with strap, black
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Back panel |
| Product Brand | NETpodium™ |
| Product Series | NETpodium |
General Specifications
| Application | For use with NETpodium racks |
| Color | Black |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Back panel |
| Product Brand | NETpodium™ |
| Product Series | NETpodium |
General Specifications
| Application | For use with NETpodium racks |
| Color | Black |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
