Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1711361-7
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Large Rack, 19", 600 mm
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Rack |
General Specifications
| Rack Type | EIA 19 in |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Kit |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Rack |
General Specifications
| Rack Type | EIA 19 in |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Kit |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
