Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
64201013-12 | 6420 1 013-12
- Available in:
- EMEA
LSA-PLUS® Distribution Rack, for holding standard and PROFIL modules series 2, black
Features and Benefits
City 80 frame – two extended verticals
Up to 1600 pairs
Up to 1600 pairs
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Rack |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Application | For use with LSA-PLUS modules |
| Color | Black |
| Mounting | Wall |
| Orientation | Vertical |
Dimensions
| Height | 2250 mm | 88.583 in |
| Width | 570 mm | 22.441 in |
| Depth | 150 mm | 5.906 in |
Material Specifications
| Material Type | Steel |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Rack |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Application | For use with LSA-PLUS modules |
| Color | Black |
| Mounting | Wall |
| Orientation | Vertical |
Dimensions
| Height | 2250 mm | 88.583 in |
| Width | 570 mm | 22.441 in |
| Depth | 150 mm | 5.906 in |
Material Specifications
| Material Type | Steel |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
