Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
69711024-00 | 6971 1 024-00
- Available in:
- EMEA
LSA-PLUS® Rack, includes 2 bays
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Rack |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Application | For use with LSA-PLUS modules |
| Orientation | Vertical |
Dimensions
| Height | 3220 mm | 126.772 in |
| Width | 650 mm | 25.591 in |
| Depth | 875 mm | 34.449 in |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | EMEA |
| Product Type | Rack |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Application | For use with LSA-PLUS modules |
| Orientation | Vertical |
Dimensions
| Height | 3220 mm | 126.772 in |
| Width | 650 mm | 25.591 in |
| Depth | 875 mm | 34.449 in |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
