FDF Interbay Management Panel 8 in Fiber Distribution Frame, 8 in spools, 15 in depth, 9 ft IMP
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Interbay management panel |
| Product Series | FDF |
General Specifications
| Application | Used with FDF-style frames only |
| Color | Putty white |
Dimensions
| Height | 2760 mm | 108.661 in |
| Width | 127 mm | 5 in |
| Depth | 381 mm | 15 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Interbay management panel |
| Product Series | FDF |
General Specifications
| Application | Used with FDF-style frames only |
| Color | Putty white |
Dimensions
| Height | 2760 mm | 108.661 in |
| Width | 127 mm | 5 in |
| Depth | 381 mm | 15 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
User Manual
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse
