760239435 | SCIL-B-TRAY-24-KIT-N
Base Product: SCIL-SPLICE-TRAYS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SCIL-C 24-fiber splice tray kit for splice closure, stacked in single layer, NO SMOUV protectors included
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber splice tray |
Product Brand | SCIL™ |
Product Series | SCIL-B |
General Specifications
Application | For use with SCIL-B Fiber splice closures |
Color | Gray |
Splice Tray Chip Type | Heat shrink |
Splice Tray Included, quantity | 1 |
Splices per Tray, quantity | 24 |
Material Specifications
Material Type | PBT | PET |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Weight, net | 0.1 kg | 0.22 lb |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber splice tray |
Product Brand | SCIL™ |
Product Series | SCIL-B |
General Specifications
Application | For use with SCIL-B Fiber splice closures |
Color | Gray |
Splice Tray Chip Type | Heat shrink |
Splice Tray Included, quantity | 1 |
Splices per Tray, quantity | 24 |
Material Specifications
Material Type | PBT | PET |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Weight, net | 0.1 kg | 0.22 lb |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse