760243997 | OFDC-A4-EXT-L1/80
Base Product: OFDC-ACC
- Available in:
- Asia
- EMEA
- Latin America
- North America
Extension kit: adapter panel, 4 SC/APC adapters
Specifications
Product classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Connector kit |
Product Series | OFDC |
Ordering Tree
Click on image to enlarge. |
Packaging and Weights
Included | LC/UPC duplex adapters (4) | adapter panel |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Connector kit |
Product Series | OFDC |
Packaging and Weights
Included | LC/UPC duplex adapters (4) | adapter panel |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse