760248353 | OCAB-P-SA-02-CPL
- Available in:
- EMEA
Set of cover plates for in-ground root
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
General Specifications
Color | Olive-Green (RAL 6014) |
Dimensions
Height | 300 mm | 11.811 in |
Width | 800 mm | 31.496 in |
Depth | 320 mm | 12.598 in |
Material Specifications
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Packaging and Weights
Included | Mounting hardware |
Packaging Type | Box | Carton |
Product classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
General Specifications
Color | Olive-Green (RAL 6014) |
Dimensions
Height | 300 mm | 11.811 in |
Width | 800 mm | 31.496 in |
Depth | 320 mm | 12.598 in |
Material Specifications
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Packaging and Weights
Included | Mounting hardware |
Packaging Type | Box | Carton |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse