760248354 | OCAB-P-SA-SS-CFIX
- Available in:
- EMEA
Closure mounting bar, M6, unpainted stainless-steel material
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Mounting hardware |
Packaging Type | Box | Carton |
Product classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Mounting hardware |
Packaging Type | Box | Carton |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse