760248355 | OCAB-P-SA-01-CHB
- Available in:
- EMEA
Cable overlength storage includiing a cable overlength storage drum for placing inside of a 600mm plinth ( to be installed on a backplate inside these cabinet configurations: OCAB-P-S2-01 or OCAB-P-S2-02)
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
General Specifications
Color | Light Gray (RAL 7035) |
Material Specifications
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Packaging and Weights
Included | Mounting hardware |
Packaging Type | Box | Carton |
Product classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
General Specifications
Color | Light Gray (RAL 7035) |
Material Specifications
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Packaging and Weights
Included | Mounting hardware |
Packaging Type | Box | Carton |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse