760248703 | OCAB-P-SA-01-CAP
- Available in:
- EMEA
OCAB-P-Sx cable attachment plate
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber cross-connect hub |
| Product Series | OCAB |
General Specifications
| Color | Light Gray (RAL 7035) |
Material Specifications
| Finish | Powder coated polyester |
| Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Packaging and Weights
| Included | Mounting hardware |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber cross-connect hub |
| Product Series | OCAB |
General Specifications
| Color | Light Gray (RAL 7035) |
Material Specifications
| Finish | Powder coated polyester |
| Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Packaging and Weights
| Included | Mounting hardware |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
