760248813 | OCAB-P-SA-01-CSB
- Available in:
- EMEA
Closure (FIST-GCO2-Fx) hanger bracket for placing inside of a 600mm plinth ( to be installed in these cabinet configurations: OCAB-P-S2-01 or OCAB-P-S2-02)
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber cross-connect hub |
| Product Series | OCAB |
General Specifications
| Color | Light Gray (RAL 7035) |
Material Specifications
| Finish | Powder coated polyester |
| Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Packaging and Weights
| Included | Mounting hardware |
| Packaging Type | Box | Carton |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber cross-connect hub |
| Product Series | OCAB |
General Specifications
| Color | Light Gray (RAL 7035) |
Material Specifications
| Finish | Powder coated polyester |
| Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Packaging and Weights
| Included | Mounting hardware |
| Packaging Type | Box | Carton |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
