760249568 | OCAB-P-SA-01-DRM (5)
- Available in:
- EMEA
OCAB-P-Sx kit of 5 drums, R20mm, including colored labels, used together with MFPS panels for vertical pigtail cable management
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber cross-connect hub |
| Product Series | OCAB |
General Specifications
| Color | Gray |
Material Specifications
| Material Type | Plastic |
Packaging and Weights
| Included | Mounting hardware |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber cross-connect hub |
| Product Series | OCAB |
General Specifications
| Color | Gray |
Material Specifications
| Material Type | Plastic |
Packaging and Weights
| Included | Mounting hardware |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
