760250901 | OCAB-P-S4-01-IGR-D250xW775
- Available in:
- EMEA
Inground-root for the 144f cabinet, depth 250mm, including mounting hardware
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber cross-connect hub |
| Product Series | OCAB |
General Specifications
| Color | Light Gray (RAL 7035) |
| Mounting | Cabinet |
Dimensions
| Height | 280 mm | 11.024 in |
| Width | 775 mm | 30.512 in |
| Depth | 250 mm | 9.843 in |
| Enclosure Size | Small |
Material Specifications
| Finish | Powder coated polyester |
| Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Environmental Specifications
| Qualification Standards | IK10 |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 5 |
| Packaging Type | Pallet |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber cross-connect hub |
| Product Series | OCAB |
General Specifications
| Color | Light Gray (RAL 7035) |
| Mounting | Cabinet |
Dimensions
| Height | 280 mm | 11.024 in |
| Width | 775 mm | 30.512 in |
| Depth | 250 mm | 9.843 in |
| Enclosure Size | Small |
Material Specifications
| Finish | Powder coated polyester |
| Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Environmental Specifications
| Qualification Standards | IK10 |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 5 |
| Packaging Type | Pallet |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
