FPS-PNP36KT6RU-ATT
- Available in:
- North America
FDH 3000 Splitter panel for holding up to 36 Plug-and-Play splitter modules, 6U, putty white
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Splitter panel |
| Product Series | FDH 3000 |
General Specifications
| Application | For use in FDH 3000 cabinets |
| Color | Putty white |
Dimensions
| Height | 266.7 mm | 10.5 in |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Splitter panel |
| Product Series | FDH 3000 |
General Specifications
| Application | For use in FDH 3000 cabinets |
| Color | Putty white |
Dimensions
| Height | 266.7 mm | 10.5 in |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
