FGS-ACC063
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Reducer, 2x2 to 2x1in, Yellow
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Reducer |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Yellow |
Orientation | Horizontal |
Section Type | Reducer |
Dimensions
Height | 52.832 mm | 2.080 in |
Width | 61.468 mm | 2.420 in |
Length | 98.552 mm | 3.880 in |
System Dimensions | 51 mm x 25 mm (2 in x 1 in) | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
Material Type | Engineering Thermoplastic |
Environmental Specifications
Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
Safety Standard | CSA | UL |
Packaging and Weights
Weight, net | 0.1284 kg | 0.283 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Reducer |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Yellow |
Orientation | Horizontal |
Section Type | Reducer |
Dimensions
Height | 52.832 mm | 2.080 in |
Width | 61.468 mm | 2.420 in |
Length | 98.552 mm | 3.880 in |
System Dimensions | 51 mm x 25 mm (2 in x 1 in) | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
Material Type | Engineering Thermoplastic |
Environmental Specifications
Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
Safety Standard | CSA | UL |
Packaging and Weights
Weight, net | 0.1284 kg | 0.283 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse