FGS-ACC102
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® 4x6in to TYTON 4in Transition Adapter, Black
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Adapter |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Transition |
Color | Black |
Orientation | Horizontal |
Section Type | Transition Adapter |
Dimensions
Height | 117.856 mm | 4.64 in |
Width | 165.1 mm | 6.5 in |
Length | 209.55 mm | 8.25 in |
System Dimensions | 102 mm x 152 mm (4 in x 6 in) |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Weight, net | 1.144 kg | 2.522 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Adapter |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Transition |
Color | Black |
Orientation | Horizontal |
Section Type | Transition Adapter |
Dimensions
Height | 117.856 mm | 4.64 in |
Width | 165.1 mm | 6.5 in |
Length | 209.55 mm | 8.25 in |
System Dimensions | 102 mm x 152 mm (4 in x 6 in) |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Weight, net | 1.144 kg | 2.522 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse