FGS-ACC539
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® T-Bolt kit for Inside Unistrut, Kit of 10
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Hardware |
| Product Brand | FiberGuide® |
| Product Series | FGS |
| Minimum Order Quantity | 10 |
General Specifications
| Product Feature | Transition |
| Color | Silver |
| Orientation | Horizontal |
| Section Type | Accessory |
Dimensions
| Width | 6.35 mm | 0.25 in |
| Length | 25.4 mm | 1 in |
| System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 102 mm x 305 mm (4 in x 12 in) | 51 mm x 152 mm (2 in x 6 in) | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
| Material Type | Steel |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 10 |
| Weight, net | 0.108862 kg | 0.24 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Hardware |
| Product Brand | FiberGuide® |
| Product Series | FGS |
| Minimum Order Quantity | 10 |
General Specifications
| Product Feature | Transition |
| Color | Silver |
| Orientation | Horizontal |
| Section Type | Accessory |
Dimensions
| Width | 6.35 mm | 0.25 in |
| Length | 25.4 mm | 1 in |
| System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 102 mm x 305 mm (4 in x 12 in) | 51 mm x 152 mm (2 in x 6 in) | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
| Material Type | Steel |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 10 |
| Weight, net | 0.108862 kg | 0.24 lb |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
