760084103 | CRTWSBK-18W
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Triangular Runway Wall Support Bracket Kit, 18 in (457mm) W, Black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
General Specifications
| Color | Black |
Dimensions
| Height | 482.6 mm | 19 in |
| Width | 457.2 mm | 18 in |
| Depth | 51.816 mm | 2.04 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Mechanical Specifications
| Static Load Rating | 20.412 kg | 45 lb |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Clevis pin | Gusset support | Instruction sheet | Ladder support bracket | Retaining rings | Two 5/16-18 KEPS hex nuts | Two J-bolts | Wall mount bracket |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 3.629 kg | 8 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
General Specifications
| Color | Black |
Dimensions
| Height | 482.6 mm | 19 in |
| Width | 457.2 mm | 18 in |
| Depth | 51.816 mm | 2.04 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Mechanical Specifications
| Static Load Rating | 20.412 kg | 45 lb |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Clevis pin | Gusset support | Instruction sheet | Ladder support bracket | Retaining rings | Two 5/16-18 KEPS hex nuts | Two J-bolts | Wall mount bracket |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 3.629 kg | 8 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Product Sustainability
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Other Ways to Browse
